IESNA:LM-63-2002
[TEST]P1201594
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1B-827-U-SL4-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 80 CRI, 2700K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3436
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
455 468.7 481.9 496.4 512.4 527.4 541.1 551.5 560.3 571.2
585.4 606.6 633.5 676.2 750.5 908.4 1086.4 1272.2 1479.8 1698.7
1892.8 2032.3 2125.7 2182.4 2202.6 2148.7 1895.4 1569.3 1201.3 857.4
602.5 262.4 68.1 24.1 7 0 0
455 470.5 483.7 497.9 513.7 529 543.5 553 561.3 571.4
584.9 605.1 631.4 672.6 741.7 892.8 1070.6 1254.9 1458 1670.5
1864.8 2011.1 2106.3 2171.3 2193.5 2150.6 1910.4 1591 1224.6 869.3
600.4 262.9 70.1 25.6 8.3 1 0
455 469.4 482.4 496.4 511.4 525.3 537.2 546.6 552.8 560.5
571.9 588.5 609.5 642.1 698.5 819.1 985.5 1167.4 1343.6 1519.4
1700.8 1865.9 1982.9 2067.5 2120 2157.8 2048.1 1762.4 1432.1 1032.8
708.8 354 129.9 59.8 32.1 6.5 0
455 467.4 479.5 492.2 505.9 518.9 530.3 538.3 542.7 547.9
554.6 565.5 580.7 597.8 633.5 703.1 819.6 964 1114.6 1260.8
1413.8 1571.6 1721.2 1854.8 1982.1 2133 2300.1 2398 2377.5 2195.6
1768.1 1073.7 427.5 134.3 41.1 5.7 0
455 466.9 478.2 490.1 502.6 515 525.9 533.4 537.2 541.4
548.9 558.7 574.5 588.2 603.8 639 697.4 781 902.4 1033.1
1155.2 1282.3 1430.1 1576.6 1753.6 1940.2 2187.3 2450.7 2697.4 2798.6
2641 2107.9 1269.1 468.2 96.8 5.7 0
455 465.8 477 488.6 500.2 512.7 524.1 532.1 537.5 543.2
551.5 561.1 576.6 590.6 601.2 622.1 669 722.5 811.6 934.8
1052 1162 1283.1 1415.6 1574.7 1761.1 1994.5 2297.5 2628.8 2854.5
2827 2414.5 1593.6 730.8 206.5 3.9 0
455 464.5 475.1 486 497.9 510.1 521.5 530.3 537 544
553.3 564.4 577.6 589.3 598.1 612.6 646.2 680.1 734.7 834.6
948.5 1051.7 1153.4 1269.9 1406.8 1570.9 1779.7 2070.6 2430.3 2695.3
2602.4 2163.2 1319.3 587.5 142.6 7.2 0
455 464 473.6 483.7 495.3 508 520.2 531 539.6 546.8
554.3 563.9 573 579.7 588.7 603.2 620.3 634 662.2 712.7
782.6 863.8 952.1 1049.1 1158.6 1290.1 1450.5 1655 1915.1 2161.4
2028.1 1270.4 558.5 178.6 34.7 3.9 0
455 462.2 470 479.5 491.4 504.1 517.6 530.5 540.6 548.9
556.7 562.9 565.5 568.6 575 582 589.3 601.2 621.9 652.4
698.2 756.2 826.1 908.4 1008.2 1119 1245.8 1397 1553.5 1633.5
1478.2 1030.5 476.2 124.2 30.5 4.9 0
455 460.6 466.6 474.6 486 498.9 514 528.7 540.6 551
560 565.5 567.8 570.9 572.7 572.7 576.1 586.4 604.8 632.2
671 720.7 780.3 850.4 930.1 1020.4 1123.2 1227.7 1300.2 1260.1
1001 530.5 129.4 37 19.2 2.3 0
455 458.8 462.5 469.4 479.8 492.5 508 524.8 540.4 555.6
570.6 583.3 594.4 605.6 614.9 625.5 642.1 664.1 694.1 734.7
789.3 853.8 924.9 1004.4 1085.9 1162.5 1223.3 1246.3 1187.6 968.7
597.3 252.1 48.1 12.9 3.4 1 0
455 457.3 459.6 465.8 475.4 486.8 502.8 520.7 538.8 557.4
577.4 597.5 619.5 642.1 664.3 692.8 735.2 791.6 861.8 944.3
1024.8 1096 1143.1 1152.9 1117.7 1041.6 939.4 836.7 719.4 535.7
303.3 120.3 27.7 7.8 2.6 1 0
455 455.5 456.2 460.4 468.2 478.8 494 511.9 530.5 550.2
571.2 592.9 617 641.5 665.4 695.4 748.9 831.8 931.9 1041.6
1123.9 1152.1 1121.6 1022.2 856.6 647 430.1 247.7 125.5 62.4
30.8 15.8 7.8 3.4 1.6 0.5 0
455 451.6 448.7 448.2 449.5 451.6 453.9 450.6 438.7 419.8
394.7 366.2 343.4 332.3 325.8 325.6 342.1 401.9 507 631.4
740.9 772 688.4 519.9 331 183.2 81 36.5 25.1 18.9
13.7 9.1 4.7 1.6 0.5 0 0
455 447.4 439.7 430.6 415.9 390.8 356.9 315.5 266.8 215.1
172.4 143.9 133.3 141 163 186.8 207.3 221.3 229 230.8
215.8 180.4 137.9 99.6 69.6 48.4 37.8 30.3 24.1 18.1
12.7 7.8 3.4 1.3 0.3 0 0
455 443.6 430.4 407.3 366.4 313.7 256.5 200 161.7 146
139.2 133 127.1 121.6 119.8 124.2 132 135.1 132 126.8
118.3 106.9 92.6 72.5 54.3 43.7 35.7 28.7 22.3 16
9.6 5.7 2.6 1.3 0.3 0 0
455 439.9 419.8 378.1 314.2 245.1 186.6 159.4 151.9 146.5
140.8 134.8 128.6 122.7 117 111.3 106.1 101.4 96.3 89.8
81.5 71.4 61.1 51.5 44 37.5 31.6 25.9 19.7 14
10.4 7 4.1 1.6 0.3 0 0
455 438.9 411 350.9 273 200.6 166.1 158.9 154 149.1
144.1 138.7 133 126.5 119.6 113.1 106.6 99.6 91.4 81
69.6 59.8 51.2 45.5 40.4 35.7 30.5 25.1 20.4 16.8
13.5 9.8 5.2 1.3 0.3 0 0
455 435 398.5 324 239.1 179.9 166.4 161.2 156.6 151.7
147.3 142.9 137.7 131.2 123.7 115.9 107.1 96.8 83.8 71.2
61.3 54.1 48.4 44 39.3 34.4 28.7 23.8 20.2 16.6
12.7 8.5 3.1 0.5 0 0 0
455 433.2 387.9 308.7 221.8 176.2 169.2 165.4 160.7 156.3
152.2 147.8 143.1 137.9 131.7 122.9 110.8 96.3 81 68.8
59.8 53.1 47.9 43 37.3 30.5 24.1 20.4 16.8 13.2
9.1 4.7 1.3 0 0 0 0
455 433.5 386.6 300.5 213.8 175.7 170.8 166.9 162.8 158.6
155 151.1 147.3 143.1 138.2 130.4 117 99.6 83.3 69.6
60 53.1 47.6 41.9 35.2 27.2 20.2 16.8 13.7 10.4
6.7 2.8 0.3 0 0 0 0
455 433.2 385.9 299.9 212.2 175.5 170.5 166.7 162.8 158.6
155 151.4 147.8 143.6 139.2 131.7 119 101.4 83.3 69.4
60 52.8 47.1 41.4 34.4 26.1 19.4 16.3 13.2 9.8
6.2 2.6 0 0 0 0 0
